BTX-D18M-D30

Adapter

Part no.: 50125860

2 Working Days

Contains 1x M18 mounting nut
2x M30 mounting nut
Suitable for product group Switching sensors, cylindrical
Suitable for Sensors with M18 design
Design Hollow cylinder
Dimension 30 mm
Outer diameter 30 mm
Inner diameter 18 mm
Net weight 118 g
Housing color Silver
Type of fastening, at system Mounting thread
Type of fastening, at device Screw type
Mounting device material Stainless steel
Shock absorber No
Customs tariff number 73181900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ECLASS 16.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
UNSPSC 26.08 31242100