CB-M12-10000S-5WF

Connection cable

Part no.: 429074

2 Working Days

Icon Icon
Results list: 1 products found
KD S-M12-5W-P1-100
Connection cable
Part no.: 50133864
  • Connection: Connector, M12
  • Version: Angled, Female
  • No. of pins: 5 Piece(s)
  • Cable length: 10,000 mm
Part no.: 50133864

2 Working Days

Application Oil and lubricant resistant
Type of connection Connector
Thread size M12
Type Female
No. of pins 5 -pin
Encoding A-coded
Version Angled
Connector, LED No
Type of connection Open end
Number of conductors 4 Piece(s)
Sheathing color Black
Shielded Yes
Cable length 10,000 mm
Sheathing material PUR
Suitability for drag chains No
Net weight 400 g
Ambient temperature, operation, stationary use -25 ... 80 °C
Approvals UL
c UL
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ECLASS 14.0 27060311
ECLASS 15.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
3D-CAD model - zip
EPLAN macro - edz