CB-M12-5000-3GF/GM

Interconnection cable

Part no.: 150682

2 Working Days

Icon
Results list: 1 products found
KDS U-M12-3A-M12-3A-P1-050
Interconnection cable
Part no.: 50130736
  • Connection: Connector, M12  - Connector, M12
  • Connection 1, version: Female
  • Connection 1, no. of pins: 3 Piece(s)
  • Connection 2, version: Axial, Male
Part no.: 50130736

2 Working Days

Application Oil and lubricant resistant
Operating voltage 30 V AC/DC
Type of connection Connector
Thread size M12
Type Female
No. of pins 3 -pin
Version Axial
Connector, LED No
Lock Screw fitting
Type of connection Connector
Thread size M12
Type Male
No. of pins 3 -pin
Version Axial
Sheathing color Black
Shielded No
Cable design Interconnection cable
Cable length 5,000 mm
Sheathing material PUR
Suitability for drag chains No
Net weight 128 g
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ECLASS 14.0 27060311
ECLASS 15.0 27060311
ECLASS 16.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
UNSPSC 26.08 26121604
3D-CAD model - zip
EPLAN macro - edz