CB-M12-ACY8/1

Distribution box

Part no.: 50123947

Results list: 1 products found
YV S-DSS-28-28-28-X05
Y distribution box
Part no.: 50135997
  • Number of connections: 3 Piece(s)
  • Connection: Connector, M12  - Connector, M12  - Connector, M12
Part no.: 50135997

2 Working Days

Suitable for MLD 330, MLD 530 multiple light beam safety devices
MLD 335, MLD 535 multiple light beam safety devices
Number of connections 3 Piece(s)
Type of connection Connector
Thread size M12
Type Male
No. of pins 8 -pin
Encoding A-coded
Version Axial
Type of connection Connector
Thread size M12
Type Male
No. of pins 8 -pin
Encoding A-coded
Version Axial
Type of connection Connector
Thread size M12
Type Female
No. of pins 8 -pin
Encoding A-coded
Version Axial
Width across flats 13 mm
Material PUR
Ambient temperature, operation -25 ... 85 °C
Degree of protection IP 67
Customs tariff number 85366990
ECLASS 8.0 27069190
ECLASS 9.0 27069190
ETIM 5.0 EC001578
ETIM 6.0 EC001578