CML720i-R20-1910.A/PN-M12
Light curtain receiver
| Series | 720 | 
| Operating principle | Throughbeam principle | 
| Device type | Receiver | 
| Contains | 2x BT-NC sliding block | 
| Application | Object measurement | 
| Special version | Crossed-beam scanning Diagonal-beam scanning Parallel-beam scanning  | 
                                
| Operating range | 0.3 ... 7 m, Guaranteed operating range | 
| Measurement field length | 1,910 mm | 
| Number of beams | 96 Piece(s) | 
| Beam spacing | 20 mm | 
| Minimum object diameter | 30 mm | 
| Supply voltage UB | 18 ... 30 V, DC | 
| Number of inputs/outputs selectable | 2 Piece(s) | 
| Type | Inputs/outputs selectable | 
| Cycle time | 3.28 ms | 
| Response time per beam | 30 µs | 
| Type | PROFINET | 
| Function | Process | 
| Type | IO-Link | 
| Number of connections | 3 Piece(s) | 
| Plug outlet | Axial | 
| Function | Configuration interface Connection to transmitter Signal IN Signal OUT Voltage supply  | 
                                
| Type of connection | Connector | 
| Thread size | M12 | 
| Material | Metal | 
| No. of pins | 8 -pin | 
| Function | BUS IN | 
| Type of connection | Connector | 
| Thread size | M12 | 
| Material | Metal | 
| No. of pins | 4 -pin | 
| Type of connection | Connector | 
| Thread size | M12 | 
| Material | Metal | 
| No. of pins | 4 -pin | 
| Encoding | D-coded | 
| Dimension (W x H x L) | 29 mm x 35.4 mm x 1,995 mm | 
| Housing material | Metal | 
| Metal housing | Aluminum | 
| Lens cover material | Plastic | 
| Net weight | 2,050 g | 
| Type of display | LED OLED display  | 
                                
| Type of configuration | Software Teach-in  | 
                                
| Operational controls | Membrane keyboard | 
| Ambient temperature, operation | -30 ... 60 °C | 
| Degree of protection | IP 65 | 
| Protection class | III | 
| Approvals | c UL US | 
| Standards applied | IEC 60947-5-2 | 
| Customs tariff number | 90314990 | 
| ECLASS 5.1.4 | 27270910 | 
| ECLASS 8.0 | 27270910 | 
| ECLASS 9.0 | 27270910 | 
| ECLASS 10.0 | 27270910 | 
| ECLASS 11.0 | 27270910 | 
| ECLASS 12.0 | 27270910 | 
| ECLASS 13.0 | 27270910 | 
| ECLASS 14.0 | 27270910 | 
| ECLASS 15.0 | 27270910 | 
| ETIM 5.0 | EC002549 | 
| ETIM 6.0 | EC002549 | 
| ETIM 7.0 | EC002549 | 
| ETIM 8.0 | EC002549 | 
| ETIM 9.0 | EC002549 | 
| ETIM 10.0 | EC002549 |