CML730i-R05-1840.R/PN-M12

Light curtain receiver

Part no.: 50131703

Delivery time approx. 25 business days
Icon Icon
Series 730
Operating principle Throughbeam principle
Device type Receiver
Contains Accessories for the use of the BT-2R1
Application Detection of transparent objects
Object measurement
Special version Crossed-beam scanning
Diagonal-beam scanning
Parallel-beam scanning
Measurement field length 1,840 mm
Number of beams 368 Piece(s)
Beam spacing 5 mm
Minimum object diameter 10 mm
Supply voltage UB 18 ... 30 V, DC
Number of inputs/outputs selectable 2 Piece(s)
Type Inputs/outputs selectable
Cycle time 3.83 ms
Response time per beam 10 µs
Type PROFINET
Function Process
Type IO-Link
Number of connections 3 Piece(s)
Plug outlet Rear side
Function Configuration interface
Connection to transmitter
Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Material Metal
No. of pins 8 -pin
Function BUS IN
Type of connection Connector
Thread size M12
Material Metal
No. of pins 4 -pin
Type of connection Connector
Thread size M12
Material Metal
No. of pins 4 -pin
Encoding D-coded
Dimension (W x H x L) 29 mm x 35.4 mm x 1,863 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic
Net weight 2,000 g
Type of display LED
OLED display
Type of configuration Software
Teach-in
Operational controls Membrane keyboard
Ambient temperature, operation -30 ... 60 °C
Degree of protection IP 65
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 90314990
ECLASS 5.1.4 27270910
ECLASS 8.0 27270910
ECLASS 9.0 27270910
ECLASS 10.0 27270910
ECLASS 11.0 27270910
ECLASS 12.0 27270910
ECLASS 13.0 27270910
ECLASS 14.0 27270910
ECLASS 15.0 27270910
ECLASS 16.0 27270910
ETIM 5.0 EC002549
ETIM 6.0 EC002549
ETIM 7.0 EC002549
ETIM 8.0 EC002549
ETIM 9.0 EC002549
ETIM 10.0 EC002549
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
GSDML file - . - zip
IODD - V 1.1 - zip
IODD - V 1.0.1 - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
EC declaration of conformity - pdf