CML730i-R05-240.R/PN-M12
Light curtain receiver
Series | 730 |
Operating principle | Throughbeam principle |
Device type | Receiver |
Contains | Accessories for the use of the BT-2R1 |
Application | Detection of transparent objects Object measurement |
Special version | Crossed-beam scanning Diagonal-beam scanning Parallel-beam scanning |
Operating range | 0.1 ... 4.5 m, Guaranteed operating range |
Operating range, transparent media | 0.1 ... 1.75 m |
Measurement field length | 240 mm |
Number of beams | 48 Piece(s) |
Beam spacing | 5 mm |
Minimum object diameter | 10 mm |
Supply voltage UB | 18 ... 30 V, DC |
Number of inputs/outputs selectable | 2 Piece(s) |
Type | Inputs/outputs selectable |
Cycle time | 1 ms |
Response time per beam | 10 µs |
Type | PROFINET |
Function | Process |
Type | IO-Link |
Number of connections | 3 Piece(s) |
Plug outlet | Rear side |
Function | Configuration interface Connection to transmitter Signal IN Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 8 -pin |
Function | BUS IN |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 4 -pin |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 4 -pin |
Encoding | D-coded |
Dimension (W x H x L) | 29 mm x 35.4 mm x 263 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic |
Net weight | 500 g |
Type of display | LED OLED display |
Type of configuration | Software Teach-in |
Operational controls | Membrane keyboard |
Ambient temperature, operation | -30 ... 60 °C |
Degree of protection | IP 65 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 90314990 |
ECLASS 5.1.4 | 27270910 |
ECLASS 8.0 | 27270910 |
ECLASS 9.0 | 27270910 |
ECLASS 10.0 | 27270910 |
ECLASS 11.0 | 27270910 |
ECLASS 12.0 | 27270910 |
ECLASS 13.0 | 27270910 |
ECLASS 14.0 | 27270910 |
ECLASS 15.0 | 27270910 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |
ETIM 7.0 | EC002549 |
ETIM 8.0 | EC002549 |
ETIM 9.0 | EC002549 |
ETIM 10.0 | EC002549 |