CMS748i-ENC1-0560-0960
Contour measurement system
| Series | CMS 7xxi | 
| Contains | 1x dongle CMS700 1x rotary encoder  | 
                                
| Order guide | Additional models on request | 
| Functions | For a minimum object height ≥ 5 mm | 
| Operating range | 0.1 ... 4.5 m, Guaranteed operating range | 
| Operating range, transparent media | 0.1 ... 1.75 m | 
| Measurement field length 1 | 560 mm | 
| Measurement field length 2 | 960 mm | 
| Beam spacing | 5 mm | 
| Output current, continuous current per channel, max. | 100 mA | 
| Supply voltage UB | 100 ... 263 V, AC | 
| Number of digital switching inputs | 4 Piece(s) | 
| Type | Digital switching input | 
| Voltage type | DC | 
| Switching voltage | 24 V, VIN | 
| Number of digital switching outputs | 4 Piece(s) | 
| Type | Digital switching output | 
| Voltage type | AC | 
| Switching voltage | 24 V, VIN | 
| Type | EtherNet TCP/IP, PROFINET | 
| Function | Configuration / process data | 
| Function | Configuration / process data | 
| Number of connections | 8 Piece(s) | 
| Function | Earthing | 
| Type of connection | Earthing strap | 
| Material | Metal | 
| Function | Voltage supply | 
| Type of connection | Harting connector | 
| Material | Metal | 
| Type of connection | Connector | 
| Thread size | M12 | 
| Material | Metal | 
| No. of pins | 8 -pin | 
| Encoding | A-coded | 
| Function | Height measuring light curtain connection | 
| Type of connection | Connector | 
| Thread size | M12 | 
| Type | Male | 
| Material | Metal | 
| No. of pins | 8 -pin | 
| Encoding | A-coded | 
| Function | Rotary encoder connection (not in combination with length measuring light curtain) | 
| Type of connection | Connector | 
| Thread size | M12 | 
| Type | Male | 
| Material | Metal | 
| No. of pins | 8 -pin | 
| Encoding | A-coded | 
| Function | External Ethernet TCP/IP connection | 
| Type of connection | Connector | 
| Thread size | M12 | 
| Type | Male | 
| Material | Metal | 
| No. of pins | 4 -pin | 
| Encoding | A-coded | 
| Function | PROFINET IN connection (optional) | 
| Type of connection | Connector | 
| Thread size | M12 | 
| Type | Male | 
| Material | Metal | 
| No. of pins | 4 -pin | 
| Encoding | A-coded | 
| Function | PROFINET OUT connection (optional) | 
| Type of connection | Connector | 
| Thread size | M12 | 
| Type | Male | 
| Material | Metal | 
| No. of pins | 4 -pin | 
| Encoding | A-coded | 
| Housing material | Metal | 
| Metal housing | Aluminum | 
| Lens cover material | Plastic | 
| Net weight | 12,750 g | 
| Note | Dimensions of individual set items, see dimensioned drawings | 
| Type of display | LED | 
| Type of configuration | performed via webConfig | 
| Operational controls | Rotary switch | 
| Ambient temperature, operation | 0 ... 45 °C | 
| Ambient temperature, storage | -20 ... 70 °C | 
| Customs tariff number | 90314990 | 
| ECLASS 5.1.4 | 27270910 | 
| ECLASS 8.0 | 27270910 | 
| ECLASS 9.0 | 27270910 | 
| ECLASS 10.0 | 27270910 | 
| ECLASS 11.0 | 27270910 | 
| ECLASS 12.0 | 27270910 | 
| ECLASS 13.0 | 27270910 | 
| ECLASS 14.0 | 27270910 | 
| ECLASS 15.0 | 27270910 | 
| ETIM 5.0 | EC002549 | 
| ETIM 6.0 | EC002549 | 
| ETIM 7.0 | EC002549 | 
| ETIM 8.0 | EC002549 | 
| ETIM 9.0 | EC002549 | 
| ETIM 10.0 | EC002549 |