Cover SR 1100i-S
Cover hood
| Type | Protective screen |
| Suitable for | IVS 1100i & DCR 1100i |
| Transmission | 92 % |
| Design | Ring |
| Thickness | 13.5 mm |
| Outer diameter | 46 mm |
| Net weight | 9 g |
| Material | PMMA (lens cover) TPE/U (focus aid) TPE/U (seal & perimeter) |
| Customs tariff number | 90022000 |
| ECLASS 5.1.4 | 27310203 |
| ECLASS 8.0 | 27310203 |
| ECLASS 9.0 | 27310203 |
| ECLASS 10.0 | 27273603 |
| ECLASS 11.0 | 27273603 |
| ECLASS 12.0 | 27273603 |
| ECLASS 13.0 | 27273603 |
| ECLASS 14.0 | 27273603 |
| ECLASS 15.0 | 27273603 |
| ECLASS 16.0 | 27273603 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 31241501 |