CPSET-M12
Safety sensor set
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | CPSET |
| Functions | 2 transmission channels, selectable 4-sensor parallel muting Contactor monitoring (EDM) Muting restart override function Output for muting indicator Start/restart interlock (RES) Timing controlled 2-sensor muting Timing controlled 4-sensor muting |
| Integrated laser alignment aid | No |
| Reflective element for laser alignment aid | No |
| Integrated muting indicator | No |
| Type | 4, IEC/EN 61496 |
| SIL | 3, IEC 61508 |
| SILCL | 3, IEC/EN 62061 |
| Performance Level (PL) | e, EN ISO 13849-1 |
| PFHD | 2.67E-08 per hour |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | 4, EN ISO 13849 |
| Operating range | 0 ... 18 m |
| Number of beams | 2 Piece(s) |
| Beam spacing | 500 mm |
| Type of muting sensors | Induction loops |
| With device column | Yes |
| Number of muting sensors | 2 Piece(s) |
| Degree of protection | IP 65 |
| Approvals | c TÜV NRTL US c UL US |
| Customs tariff number | 85365019 |
| ECLASS 8.0 | 27272703 |
| ECLASS 9.0 | 27272703 |
| ETIM 5.0 | EC001832 |
| ETIM 6.0 | EC001832 |