CR90-750/M12

Safety light curtain receiver

Part no.: 567907

Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Results list: 2 products found
MLC520R90-750
Safety light curtain receiver
Part no.: 68002907
  • Series: MLC 500
  • Resolution: 90 mm
  • Protective field height: 750 mm
  • Type: 4, IEC/EN IEC 61496
Part no.: 68002907

Delivery time approx. 7 business days
MLC500T90-750
Safety light curtain transmitter
Part no.: 68000907
  • Series: MLC 500
  • Operating range, max.: 0 ... 20 m
  • Resolution: 90 mm
  • Protective field height: 750 mm
Part no.: 68000907

Delivery to be confirmed
Customs tariff number 85365019
Diagnostic software - COMPACT DIAG V1.9 - zip
User's guide - COMPACT DIAG V1.9 - pdf
Operating instructions - pdf