CSL505-R50-1550-VB-M8
Light curtain receiver
| Series | 505 | 
| Operating principle | Throughbeam principle | 
| Device type | Receiver | 
| Application | Precise object detection | 
| Special version | Crossed-beam scanning Diagonal-beam scanning Parallel-beam scanning Teach input Warning output  | 
                                
| Operating range | 0.3 ... 5 m, Guaranteed operating range | 
| Measurement field length | 1,550 mm | 
| Number of beams | 32 Piece(s) | 
| Beam spacing | 50 mm | 
| Minimum object diameter | 52.5 mm | 
| Protective circuit | Inductive protection Polarity reversal protection Short circuit protected  | 
                                
| Supply voltage UB | 18 ... 30 V, DC | 
| Number of digital switching outputs | 2 Piece(s) | 
| Type | Digital switching output | 
| Voltage type | DC | 
| Switching current, max. | 150 mA | 
| Switching element | Transistor, Push-pull | 
| Switching principle | Light/dark switchable | 
| Switching element | Transistor, Push-pull | 
| Switching principle | Light/dark switchable | 
| Cycle time | 36 ms | 
| Response time per beam | 1,000 µs | 
| Number of connections | 1 Piece(s) | 
| Function | Signal OUT Teach input Voltage supply  | 
                                
| Type of connection | Connector | 
| Thread size | M8 | 
| Type | Male | 
| Material | Metal | 
| No. of pins | 4 -pin | 
| Encoding | A-coded | 
| Design | Cubic | 
| Dimension (W x H x L) | 10 mm x 27 mm x 1,760 mm | 
| Housing material | Metal | 
| Metal housing | Aluminum | 
| Lens cover material | Plastic | 
| Net weight | 1,156 g | 
| Housing color | Silver | 
| Type of fastening | Through-hole mounting | 
| Type of display | LED | 
| Number of LEDs | 2 Piece(s) | 
| Type of configuration | Software Via pin assignment  | 
                                
| Ambient temperature, operation | -30 ... 50 °C | 
| Ambient temperature, storage | -40 ... 65 °C | 
| Degree of protection | IP 65 | 
| Protection class | III | 
| Standards applied | EN 60947-5-2 (German version) | 
| Customs tariff number | 90314990 | 
| ECLASS 5.1.4 | 27270910 | 
| ECLASS 8.0 | 27270910 | 
| ECLASS 9.0 | 27270910 | 
| ECLASS 10.0 | 27270910 | 
| ECLASS 11.0 | 27270910 | 
| ECLASS 12.0 | 27270910 | 
| ECLASS 13.0 | 27270910 | 
| ECLASS 14.0 | 27270910 | 
| ECLASS 15.0 | 27270910 | 
| ETIM 5.0 | EC002549 | 
| ETIM 6.0 | EC002549 | 
| ETIM 7.0 | EC002549 | 
| ETIM 8.0 | EC002549 | 
| ETIM 9.0 | EC002549 | 
| ETIM 10.0 | EC002549 |