CTS 100x100
Cooperative target
| Suitable for | ODSL 30 |
| Mounting dimension, width | 122 mm |
| Mounting dimension, height | 105 mm |
| Mounting dimension, thickness | 4.6 mm |
| Reflective surface, height | 100 mm |
| Reflective surface, width | 100 mm |
| Reflector material | Ceramic |
| Material of base material | Metal |
| Net weight | 240 g |
| Type of fastening | Screw type |
| Type of reflector | Cooperative target |
| Customs tariff number | 90029000 |
| ECLASS 5.1.4 | 27279203 |
| ECLASS 8.0 | 27279203 |
| ECLASS 9.0 | 27273601 |
| ECLASS 10.0 | 27273601 |
| ECLASS 11.0 | 27273601 |
| ECLASS 12.0 | 27273601 |
| ECLASS 13.0 | 27273601 |
| ECLASS 14.0 | 27273601 |
| ECLASS 15.0 | 27273601 |
| ECLASS 16.0 | 27273601 |
| ETIM 5.0 | EC002467 |
| ETIM 6.0 | EC002467 |
| ETIM 7.0 | EC002467 |
| ETIM 8.0 | EC002467 |
| ETIM 9.0 | EC002467 |
| ETIM 10.0 | EC002467 |