DCR80M2/R2-S5
Stationary 2D-code reader
| Series | DCR 80 |
| Special version | Scan Engine Module |
| Software functions | Reading of 1D codes Reading of 2D codes |
| Code types, readable | 2/5 Interleaved Australian Post Aztec Codabar Codablock F Code 11 Code 32 Code 39 Code 93 Code 128 Data Matrix Code EAN/UPC GS1 Composite GS1 Databar Intelligent Mail Japan Post KIX Code Korea Post MSI Plessey Maxicode Micro PDF Micro QR PDF417 Pharma Code Planet Postnet QR code Telepen UK Royal Mail UPU ID Tags |
| Reading distance | 20 ... 300 mm |
| Camera resolution, horizontal | 1,280 px |
| Camera resolution, vertical | 960 px |
| Modulus size | 0.076 ... 0.5 mm |
| Supply voltage UB | 3.3 ... 5.5 V, DC |
| Current consumption, max. | 350 mA |
| Number of digital switching inputs | 1 Piece(s) |
| Type | Digital switching input |
| Number of digital switching outputs | 2 Piece(s) |
| Type | Digital switching output |
| Voltage type | DC |
| Switching element | Transistor, NPN |
| Switching element | Transistor, NPN |
| Type | RS 232 |
| Function | Process |
| Transmission speed | 9,600 ... 115,200 Bd |
| Data format | Adjustable |
| Number of connections | 1 Piece(s) |
| Function | Configuration interface Data interface Signal IN Signal OUT Voltage supply |
| Type of connection | Molex connector |
| No. of pins | 12 -pin |
| Type | Male |
| Design | Cubic |
| Dimension (W x H x L) | 39 mm x 27.4 mm x 25 mm |
| Housing material | Plastic |
| Net weight | 20 g |
| Type of fastening | Mounting thread |
| Type of display | Buzzer LED |
| Type of configuration | Software |
| Ambient temperature, operation | 0 ... 50 °C |
| Ambient temperature, storage | -20 ... 60 °C |
| Relative humidity (non-condensing) | 10 ... 90 % |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27280103 |
| ECLASS 8.0 | 27280103 |
| ECLASS 9.0 | 27280103 |
| ECLASS 10.0 | 27280103 |
| ECLASS 11.0 | 27280103 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002999 |
| ETIM 7.0 | EC002999 |