DDLS 538 120.4 L S3

Optical data transmission

Part no.: 50146902

2 Working Days

Icon Icon Icon
Series DDLS 500
Special version Integrated laser alignment aid
Not influenced by reflective surfaces
Operation of parallel light axes
Working range 100 ... 120,000 mm
Light source Laser, Infrared
Transmission frequency F4
Opening angle 1 °
Supply voltage UB 18 ... 30 V, DC
Number of digital switching inputs 1 Piece(s)
Number of digital switching outputs 1 Piece(s)
Type EtherCAT link down 70 ms, EtherCAT Safety-over-EtherCAT (FSoE)
Transmission protocol CIPsafety
EtherCAT FSoE
EtherCAT link down 70 ms
Number of connections 2 Piece(s)
Type of connection Connector
Designation on device POWER
Thread size M12
Type Male
No. of pins 5 -pin
Encoding A-coded
Type of connection Connector
Designation on device BUS
Thread size M12
Type Female
No. of pins 4 -pin
Encoding D-coded
Dimension (W x H x L) 100 mm x 156 mm x 99.5 mm
Housing material Metal
Net weight 1,255 g
Type of display Bar graph
LED
Ambient temperature, operation -5 ... 50 °C
Ambient temperature, storage -35 ... 70 °C
Degree of protection IP 65
Approvals c UL US
Test procedure for EMC in accordance with standard EN 1000-6-4
EN 61000-6-2
Test procedure for noise in accordance with standard EN 60068-2-64
Test procedure for oscillation in accordance with standard EN 60068-2-6
Test procedure for shock in accordance with standard EN 60068-2-27
Customs tariff number 84718000
ECLASS 5.1.4 19039001
ECLASS 8.0 19179090
ECLASS 9.0 19179090
ECLASS 10.0 19170506
ECLASS 11.0 19170506
ECLASS 12.0 19170506
ECLASS 13.0 19170506
ECLASS 14.0 19170506
ECLASS 15.0 19170506
ECLASS 16.0 19170506
ETIM 5.0 EC000515
ETIM 6.0 EC000515
ETIM 7.0 EC000515
ETIM 8.0 EC000515
ETIM 9.0 EC000515
ETIM 10.0 EC000515
UNSPSC 26.08 43201544
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
Package insert - pdf
Operating instructions - pdf
Data sheet - pdf
Data sheet - Installation Guide for Laser Pointer - pdf
Product brochure - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf