DMU318-400.3/4VK-M12
Ultrasonic distance sensor
| Series | 318 |
| Contains | 2x M18 mounting nut |
| Special version | Multiplex operation Synchronous operation |
| Ultrasonic frequency | 300 kHz |
| Direction of beam | Front |
| Opening angle | 8 ° |
| Measurement range | 50 ... 400 mm |
| Resolution | < 2 mm |
| Repeatability | 0.5 % |
| Reference value repeatability | End value |
| Temperature drift | 5 % |
| Protective circuit | Inductive protection Polarity reversal protection Short circuit protected |
| Supply voltage UB | 10 ... 30 V, DC |
| Residual ripple | 0 ... 7 %, From UB |
| Open-circuit current | 0 ... 50 mA |
| Switching hysteresis | 1 % |
| Number of analog outputs | 1 Piece(s) |
| Number of digital switching outputs | 1 Piece(s) |
| Load resistance | 2,000 Ω |
| Voltage | 0 ... 10 V |
| Type | Voltage |
| Switching current, max. | 100 mA |
| Switching element | Transistor, PNP |
| Switching principle | NO (normally open) |
| Number of inputs/outputs selectable | 1 Piece(s) |
| Switching frequency | 10 Hz |
| Response time | 500 ms |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Plastic |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Design | Cylindrical |
| Dimension (Ø x L) | 18 mm x 91.6 mm |
| Thread size | M18 x 1 mm |
| Housing material | Plastic |
| Plastic housing | Polybutylene (PBT) |
| Sensing face material | Plastic, Epoxy resin, glass fiber reinforced |
| Ultrasonic transducer material | Piezoceramics (contains lead zirconium titanate (PZT)) |
| Net weight | 70 g |
| Housing color | Gray |
| Type of display | LED |
| Number of LEDs | 3 Piece(s) |
| Operational controls | Control buttons |
| Function of the operational control | NC contact / NO contact changeover Resetting to factory settings Setting for the switching outputs/characteristic output curve |
| Ambient temperature, operation | -20 ... 70 °C |
| Ambient temperature, storage | -20 ... 70 °C |
| Degree of protection | IP 67 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270804 |
| ECLASS 8.0 | 27270804 |
| ECLASS 9.0 | 27270804 |
| ECLASS 10.0 | 27270804 |
| ECLASS 11.0 | 27270804 |
| ECLASS 12.0 | 27272806 |
| ECLASS 13.0 | 27272806 |
| ECLASS 14.0 | 27272806 |
| ECLASS 15.0 | 27272806 |
| ETIM 5.0 | EC001846 |
| ETIM 6.0 | EC001846 |
| ETIM 7.0 | EC001846 |
| ETIM 8.0 | EC001846 |
| ETIM 9.0 | EC001846 |
| ETIM 10.0 | EC001846 |