DMU418B-400.X3/LTV-M12

Ultrasonic distance sensor

Part no.: 50124261

2 Working Days

Icon Icon Icon
Series 418B
Contains 2x M18 mounting nut
Special version Multiplex operation
Synchronous operation
Ultrasonic frequency 310 kHz
Direction of beam Front
Opening angle 9 °
Measurement range 25 ... 400 mm
Resolution 0.1 ... 0.5 mm
Accuracy -0.5 ... 0.5 %
Reference value, accuracy End value
Repeatability 0.15 %
Reference value repeatability End value
Temperature drift 1.5 %
Protective circuit Inductive protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 15 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 30 ... 50 mA
Switching hysteresis 5 mm
Number of analog outputs 1 Piece(s)
Number of digital switching outputs 1 Piece(s)
Load resistance 1,000 Ω
Type Voltage
Switching current, max. 150 mA
Switching voltage low: ≤ 2.5 V
Switching element Transistor, Push-pull
Switching principle NC contact/NO contact
Number of inputs/outputs selectable 1 Piece(s)
Switching voltage, outputs Typ. UB / 0 V
Function Activation input
Freely configurable
Teach input
Switching frequency 7 Hz
Response time 71 ms
Readiness delay 300 ms
Type IO-Link
COM mode COM2
Profile Smart sensor profile
Min. cycle time COM2 = 2.3 ms
Frame type 2.5
Specification V1.1
Device ID 0x000C00
SIO-mode support Yes
Process data IN 2 bytes
Function Data interface
Signal IN
Signal OUT
Sync-input / configuration interface
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Design Cylindrical
Dimension (Ø x L) 18 mm x 90 mm
Thread size M18 x 1 mm
Housing material Metal
Metal housing Nickel-plated brass
Ultrasonic transducer material Piezoceramics (contains lead zirconium titanate (PZT))
Net weight 50 g
Housing color Silver
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls Control buttons
Ambient temperature, operation -25 ... 70 °C
Ambient temperature, storage -30 ... 85 °C
Degree of protection IP 67
IP 68
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270804
ECLASS 8.0 27270804
ECLASS 9.0 27270804
ECLASS 10.0 27270804
ECLASS 11.0 27270804
ECLASS 12.0 27272806
ECLASS 13.0 27272806
ECLASS 14.0 27272806
ECLASS 15.0 27272806
ETIM 5.0 EC001846
ETIM 6.0 EC001846
ETIM 7.0 EC001846
ETIM 8.0 EC001846
ETIM 9.0 EC001846
ETIM 10.0 EC001846
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
IODD - V 1.1 - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
Software - IO-Link Function Block for TwinCAT 3.x - zip
Software - IO-Link Function Block for TIA V16 - zip
Data sheet - pdf
Data sheet - IO-Link Interface - pdf
Product brochure - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf