DMU430B-3000.X3/LTV-M12
Ultrasonic distance sensor
| Series | 430B |
| Contains | 2x M30 mounting nut |
| Special version | Multiplex operation Synchronous operation |
| Ultrasonic frequency | 120 kHz |
| Direction of beam | Front |
| Opening angle | 15 ° |
| Measurement range | 300 ... 3,000 mm |
| Resolution | 1.0 mm |
| Accuracy | 0.5 % |
| Reference value, accuracy | End value |
| Reference value repeatability | End value |
| Temperature drift | 1.5 % |
| Protective circuit | Inductive protection Polarity reversal protection Short circuit protected |
| Supply voltage UB | 15 ... 30 V, DC |
| Residual ripple | 0 ... 10 %, From UB |
| Open-circuit current | 0 ... 50 mA |
| Switching hysteresis | 25 mm |
| Number of analog outputs | 1 Piece(s) |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Voltage |
| Switching current, max. | 150 mA |
| Switching voltage | low: ≤ 2.5 V |
| Switching element | Transistor, Push-pull |
| Switching principle | NC contact/NO contact |
| Number of inputs/outputs selectable | 1 Piece(s) |
| Switching voltage, outputs | Typ. UB / 0 V |
| Function | Activation input Freely configurable Teach input |
| Switching frequency | 4 Hz |
| Response time | 125 ms |
| Readiness delay | 300 ms |
| Type | IO-Link |
| COM mode | COM2 |
| Profile | Smart sensor profile |
| Min. cycle time | COM2 = 2.3 ms |
| Frame type | 2.5 |
| Specification | V1.1 |
| Device ID | 0x000C00 |
| SIO-mode support | Yes |
| Process data IN | 2 bytes |
| Function | Data interface Signal IN Signal OUT Sync-input / configuration interface Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Design | Cylindrical |
| Dimension (Ø x L) | 30 mm x 90 mm |
| Thread size | M30 x 1 mm |
| Housing material | Metal |
| Metal housing | Nickel-plated brass |
| Ultrasonic transducer material | Piezoceramics (contains lead zirconium titanate (PZT)) |
| Net weight | 110 g |
| Housing color | Silver |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Operational controls | Control buttons |
| Ambient temperature, operation | -25 ... 70 °C |
| Ambient temperature, storage | -40 ... 85 °C |
| Degree of protection | IP 67 IP 68 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270804 |
| ECLASS 8.0 | 27270804 |
| ECLASS 9.0 | 27270804 |
| ECLASS 10.0 | 27270804 |
| ECLASS 11.0 | 27270804 |
| ECLASS 12.0 | 27272806 |
| ECLASS 13.0 | 27272806 |
| ECLASS 14.0 | 27272806 |
| ECLASS 15.0 | 27272806 |
| ECLASS 16.0 | 27272806 |
| ETIM 5.0 | EC001846 |
| ETIM 6.0 | EC001846 |
| ETIM 7.0 | EC001846 |
| ETIM 8.0 | EC001846 |
| ETIM 9.0 | EC001846 |
| ETIM 10.0 | EC001846 |