GS04B/P.1-5-M8.3

Fork photoelectric sensor

Part no.: 50146159

2 Working Days

Icon Icon Icon Icon
Series 04B
Principle of physics Optical
Application Detection of small parts
MTTF 734.68 years
Light source LED, Infrared
Wavelength 880 nm
Transmitted-signal shape Pulsed
Repeatability 0.02 mm
Minimum object diameter 0.2 mm
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 30 mA
Switching hysteresis 100 µm
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Voltage type DC
Switching current, max. 100 mA
Switching voltage high: ≥(UB-2V)
low: ≤ 2 V
Switching element Transistor, PNP
Switching principle Light/dark switchable
Switching frequency 10,000 Hz
Response time 0.05 ms
Readiness delay 150 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M8
Type Male
Material Metal
No. of pins 3 -pin
Design Fork
Mouth width 5 mm
Mouth depth 17 mm
Dimension (W x H x L) 10 mm x 25 mm x 45 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic
Net weight 20 g
Housing color Black, RAL 9005
Type of fastening Through-hole mounting
Type of display LED
Number of LEDs 1 Piece(s)
Operational controls 270° potentiometer
Function of the operational control Light/dark switching
Sensitivity adjustment
Ambient temperature, operation -25 ... 60 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2, DIN EN ISO 1389-1:2016 appendix C,D
Customs tariff number 85365019
ECLASS 5.1.4 27270909
ECLASS 8.0 27270909
ECLASS 9.0 27270909
ECLASS 10.0 27270909
ECLASS 11.0 27270909
ECLASS 12.0 27270909
ECLASS 13.0 27270909
ECLASS 14.0 27270909
ECLASS 15.0 27270909
ECLASS 16.0 27270909
ETIM 5.0 EC002720
ETIM 6.0 EC002720
ETIM 7.0 EC002720
ETIM 8.0 EC002720
ETIM 9.0 EC002720
ETIM 10.0 EC002720
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf