GSU12/G6X.3-M12

Ultrasonic fork sensor

Part no.: 50142880

2 Working Days

Icon Icon Icon
Series 12
Principle of physics Ultrasonics
Application Detection of non-transparent labels
Detection of transparent labels
Label width, min. 4 mm
Label gap, min. 2 mm
Medium Transparent and not transparent
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 12 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 60 mA, Typical value
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Voltage type DC
Switching current, max. 100 mA
Switching voltage high: ≥(UB-2V)
low: ≤ 2 V
Load capacity 0.01 µF
Switching element Transistor, Push-pull
Switching principle NPN light switching (switching in the gap), PNP dark switching (switching on the label)
Switching element Transistor, Push-pull
Switching principle PNP light switching (switching in the gap), NPN dark switching (switching on the label)
Switching frequency 1,750 Hz
Response time 0.24 ms
Readiness delay 300 ms
Max. conveyor speed during teach-in 50 m/min
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Plug outlet Horizontal (parallel to belt movement)
Design Fork
Mouth width 4 mm
Mouth depth 80 mm
Dimension (W x H x L) 22 mm x 46.9 mm x 96 mm
Housing material Metal
Metal housing Diecast zinc, with powder coating
Net weight 270 g
Housing color Red
Type of fastening Mounting thread
Through-hole mounting
Type of display LED
Number of LEDs 3 Piece(s)
Operational controls Teach button
Function of the operational control Dynamic teach on label carrier and label
Ambient temperature, operation 0 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 65
Protection class III
Approvals c UL US
Standards applied EN 60947-5-2:2007+A1:2012
US patents US 6,314,054 B
Customs tariff number 85365019
ECLASS 5.1.4 27272801
ECLASS 8.0 27272801
ECLASS 9.0 27272801
ECLASS 10.0 27272801
ECLASS 11.0 27272801
ECLASS 12.0 27272801
ECLASS 13.0 27272801
ECLASS 14.0 27272801
ECLASS 15.0 27272801
ECLASS 16.0 27272801
ETIM 5.0 EC001847
ETIM 6.0 EC001847
ETIM 7.0 EC001847
ETIM 8.0 EC001847
ETIM 9.0 EC001847
ETIM 10.0 EC001847
UNSPSC 26.08 41111960
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf