GSX14E/1WT.3-M12
Ultrasonic fork sensor
| Series | 14 |
| Principle of physics | optical and ultrasonics |
| Application | Detection of non-transparent labels Detection of transparent labels |
| Label width, min. | 4 mm ultrasonics / 2 mm optical |
| Label gap, min. | 2 mm |
| Medium | Transparent and not transparent |
| Special version | ALC function (tracking) Manual fine tuning of the switching threshold Teach input Warning output easyTeach function |
| Light source | LED LED,Infrared |
| Wavelength | 850 nm |
| Transmitted-signal shape | Pulsed |
| LED group | Exempt group (in acc. with EN 62471) |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 18 ... 30 V, DC |
| Residual ripple | 0 ... 10 %, From UB |
| Open-circuit current | 0 ... 80 mA, Typical value |
| Number of teach inputs | 1 Piece(s) |
| Type | Teach input |
| Voltage type | DC |
| Switching voltage | high: ≥9V low: ≤ 2 V |
| Input resistance | 15,000 Ω |
| Active switching state | High |
| Number of digital switching outputs | 2 Piece(s) |
| Type | Digital switching output |
| Voltage type | DC |
| Switching current, max. | 100 mA |
| Switching voltage | high: ≥(UB-2V) low: ≤ 2 V |
| Load capacity | 0.01 µF |
| Switching element | Transistor, Push-pull |
| Switching principle | IO-Link / NPN light switching (switching in the gap), PNP dark switching (switching on the label) |
| Switching element | Transistor, Push-pull |
| Switching principle | active low (normal operation high, event case low) |
| Switching frequency | 2,000 Hz, ultrasonics / 9061 Hz optical |
| Response time | 0.2 ms, ultrasonics / 0.05 ms optical |
| Readiness delay | 300 ms |
| Max. conveyor speed during teach-in | 50 m/min |
| Type | IO-Link |
| COM mode | COM3 |
| Profile | Smart sensor profile |
| Min. cycle time | COM3 = 0.5 ms |
| Frame type | 2.5 |
| Specification | V1.1 |
| Device ID | 2501 |
| SIO-mode support | Yes |
| Number of connections | 1 Piece(s) |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Plug outlet | Horizontal (parallel to belt movement) |
| Design | Fork |
| Mouth width | 4 mm |
| Mouth depth | 80 mm |
| Dimension (W x H x L) | 22 mm x 46.9 mm x 96 mm |
| Housing material | Metal |
| Metal housing | Diecast zinc, galvanic nickel coating |
| Net weight | 270 g |
| Housing color | Silver |
| Type of fastening | Mounting thread Through-hole mounting |
| Type of display | LED |
| Number of LEDs | 6 Piece(s) |
| Operational controls | Control buttons |
| Function of the operational control | Dynamic teach on label carrier and label |
| Ambient temperature, operation | 0 ... 60 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Degree of protection | IP 65 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | EN 60947-5-2:2007+A1:2012 |
| US patents | US 6,314,054 B |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27272801 |
| ECLASS 8.0 | 27272801 |
| ECLASS 9.0 | 27272801 |
| ECLASS 10.0 | 27272801 |
| ECLASS 11.0 | 27272801 |
| ECLASS 12.0 | 27272801 |
| ECLASS 13.0 | 27272801 |
| ECLASS 14.0 | 27272801 |
| ECLASS 15.0 | 27272801 |
| ECLASS 16.0 | 27272801 |
| ETIM 5.0 | EC001847 |
| ETIM 6.0 | EC001847 |
| ETIM 7.0 | EC001847 |
| ETIM 8.0 | EC001847 |
| ETIM 9.0 | EC001847 |
| ETIM 10.0 | EC001847 |
| UNSPSC 26.08 | 41111960 |