HRT 25B/L69.32-2500-S12

Diffuse sensor with background suppression

Part no.: 50142300

2 Working Days

Icon Icon Icon
Results list: 1 products found
ODT25CL1-3M.3/L6-M12
Distance diffuse sensor with background suppression
Part no.: 50154566
  • Series: 25C
  • Operating principle: Distance diffuse sensor with background suppressio...
  • Operating range, max.: 0.07 ... 3 m
  • Design: Cubic
Part no.: 50154566

Delivery time approx. 4 business days
Series 25B
Operating principle Diffuse reflection principle with background suppression
Special version 2 independent switching outputs
Deactivation input
Teach via IO-Link
Operating range 0.05 ... 2.5 m (guaranteed operating range)
Operating range limit 0.05 ... 3 m (typical operating range)
Beam path Divergent
Light source LED, Infrared
Wavelength 850 nm
Transmitted-signal shape Pulsed
LED group Exempt group (in acc. with EN 62471)
Light spot size [at sensor distance] 60 mm [1,000 mm]
Type of light spot geometry Round
Repeatability <± 15 mm, for measurement range 50–2500 mm, depending on diffuse reflectance and object distance, at 20°C after 20 mins warmup time, average range UB, measurement object ≥ 50x50mm²
Setting accuracy (via IO link) ± 10% (300–2500 mm)
Temperature drift 2 mm/K
Black/white behavior 25 mm
Black/white behavior, note 2–90% diffuse reflectance
Protective circuit Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 18 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 32 mA
Number of deactivation inputs 1 Piece(s)
Type Deactivation input
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Transistor, Push-pull
Switching principle IO-Link / light switching (PNP)/dark switching (NPN)
Switching element Transistor, Push-pull
Switching principle Light switching (PNP)/dark switching (NPN)
Switching frequency 2 ... 30 Hz, depending on diffuse reflectance
Response time 70 ms, depending on diffuse reflectance
Readiness delay 300 ms
Type IO-Link
COM mode COM2
Min. cycle time COM2 = 2.3 ms
Frame type 2.1
Specification V1.1.1
SIO-mode support Yes
Dual Channel Yes
Number of connections 1 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Plastic
No. of pins 5 -pin
Encoding A-coded
Dimension (W x H x L) 15 mm x 38.9 mm x 28.7 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 15 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Recommended tightening torque for M3 fastening 0.9 N·m
Recommended tightening torque for M4 fastening 1.4 N·m
Type of display LED
Number of LEDs 3 Piece(s)
Operational controls Teach button
Function of the operational control Range adjustment
Ambient temperature, operation -30 ... 50 °C
Ambient temperature, storage -40 ... 60 °C
Degree of protection IP 66
IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ECLASS 16.0 27270903
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
ETIM 8.0 EC002719
ETIM 9.0 EC002719
ETIM 10.0 EC002719
UNSPSC 26.08 39121528
3D-CAD model - zip
EPLAN macro - edz
IODD - IODD V 1.1 - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
Software - IO-Link Function Block for TwinCAT 3.x - zip
Software - IO-Link Function Block for TIA V16 - zip
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf