HRT 96K/P-1607-1200-49

Diffuse sensor with background suppression

Part no.: 50103090

Icon Icon
Results list: 3 products found
HT46CI/4X-M12
Diffuse sensor with background suppression
Part no.: 50127063
  • Series: 46C
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.005 ... 3 m
  • Design: Cubic
Part no.: 50127063

2 Working Days

HT46CI/4P-M12
Diffuse sensor with background suppression
Part no.: 50127061
  • Series: 46C
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.005 ... 3 m
  • Design: Cubic
Part no.: 50127061

Delivery time approx. 5 business days
HRT 96M/P-1610-1200-41
Diffuse sensor with background suppression
Part no.: 50025118
  • Series: 96
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.1 ... 1.2 m
  • Design: Cubic
Part no.: 50025118

2 Working Days

Series 96
Operating principle Diffuse reflection principle with background suppression
Operating range Guaranteed operating range
Operating range, white 90% 0.1 ... 1.2 m
Operating range, gray 18% 0.1 ... 1.1 m
Operating range, black 6% 0.1 ... 1 m
Operating range limit, white 90% 0.1 ... 1.8 m
Operating range limit, gray 18% 0.1 ... 1.6 m
Operating range limit, black 6% 0.1 ... 1.35 m
Operating range limit Typical operating range
Light source LED, Infrared
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 50 mA
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Transistor, PNP
Switching principle Light switching
Switching element Transistor, PNP
Switching principle Dark switching
Switching frequency 300 Hz
Number of connections 1 Piece(s)
Type of connection Connector
Thread size M12
Material Plastic
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 30 mm x 90 mm x 70 mm
Housing material Plastic
Plastic housing PC
Lens cover material Plastic
Net weight 150 g
Note Housing part used contains perfluorobutanesulfonic acid (PFBS)
Type of display LED
Operational controls Multiturn potentiometer
Ambient temperature, operation -40 ... 55 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ECLASS 16.0 27270903
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
ETIM 8.0 EC001821
ETIM 9.0 EC001821
ETIM 10.0 EC001821
3D-CAD model - zip
EC declaration of conformity - pdf