HRT 96M/A-1660-1200-44
Diffuse sensor with background suppression
Part no.:
50025112
2 Working Days
| Series | 96 |
| Operating principle | Diffuse reflection principle with background suppression |
| Operating range | Guaranteed operating range |
| Operating range, white 90% | 0.1 ... 1.2 m |
| Operating range, gray 18% | 0.1 ... 1.1 m |
| Operating range, black 6% | 0.1 ... 1 m |
| Operating range limit, white 90% | 0.1 ... 1.8 m |
| Operating range limit, gray 18% | 0.1 ... 1.6 m |
| Operating range limit, black 6% | 0.1 ... 1.35 m |
| Operating range limit | Typical operating range |
| Light source | LED, Infrared |
| Supply voltage UB | 26.5 ... 31.6 V |
| Switching frequency | 300 Hz |
| Type | AS-Interface IO |
| Number of connections | 1 Piece(s) |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 30 mm x 90 mm x 70 mm |
| Housing material | Metal |
| Metal housing | Zinc |
| Lens cover material | Glass |
| Net weight | 380 g |
| Compatibility of materials | ECOLAB |
| Note | Housing part used contains perfluorobutanesulfonic acid (PFBS) |
| Type of display | LED |
| Operational controls | Multiturn potentiometer |
| Ambient temperature, operation | -40 ... 55 °C |
| Degree of protection | IP 67 |
| Protection class | II |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270904 |
| ECLASS 8.0 | 27270904 |
| ECLASS 9.0 | 27270904 |
| ECLASS 10.0 | 27270904 |
| ECLASS 11.0 | 27270904 |
| ECLASS 12.0 | 27270903 |
| ECLASS 13.0 | 27270903 |
| ECLASS 14.0 | 27270903 |
| ECLASS 15.0 | 27270903 |
| ETIM 5.0 | EC002719 |
| ETIM 6.0 | EC002719 |
| ETIM 7.0 | EC002719 |
| ETIM 8.0 | EC002719 |
| ETIM 9.0 | EC002719 |
| ETIM 10.0 | EC002719 |