HRTR 2/42-30F,150-S8
Diffuse sensor with background suppression
Part no.:
50112116
Delivery time approx. 22 business days
| Series | 2 |
| Operating principle | Diffuse reflection principle with background suppression |
| Application | Detection of small parts |
| Special version | Permanently set range Small light spot (S) |
| Operating range | Guaranteed operating range |
| Operating range, white 90% | 0.005 ... 0.028 m |
| Operating range, gray 18% | 0.006 ... 0.024 m |
| Operating range, black 6% | 0.007 ... 0.02 m |
| Operating range limit, white 90% | 0.001 ... 0.035 m |
| Operating range limit, gray 18% | 0.003 ... 0.033 m |
| Operating range limit, black 6% | 0.004 ... 0.032 m |
| Operating range limit | Typical operating range |
| Permanently set operating range | 0.03 m |
| Beam path | Focused |
| Light source | LED, Red |
| Wavelength | 640 nm |
| Transmitted-signal shape | Pulsed |
| LED group | 1 |
| Type of light spot geometry | Round |
| Focus | Fixed |
| Focal distance | 16 mm |
| Protective circuit | Overvoltage protection Polarity reversal protection Short circuit protected Transient protection |
| Supply voltage UB | 10 ... 30 V, DC |
| Current consumption, max. | 100 mA |
| Residual ripple | 0 ... 10 %, From UB |
| Open-circuit current | 0 ... 20 mA |
| Number of digital switching outputs | 2 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, PNP |
| Switching principle | Light switching |
| Switching element | Transistor, NPN |
| Switching principle | Light switching |
| Switching frequency | 700 Hz |
| Response time | 0.72 ms |
| Readiness delay | 120 ms |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Cable with connector |
| Cable length | 150 mm |
| Sheathing material | PVC |
| Cable color | Black |
| Wire cross section | 0.14 mm² |
| Thread size | M8 |
| Type | Male |
| Material | Plastic |
| No. of pins | 4 -pin |
| Dimension (W x H x L) | 8 mm x 23.1 mm x 12 mm |
| Housing material | Plastic |
| Plastic housing | TPE |
| Lens cover material | Plastic/PC |
| Net weight | 20 g |
| Housing color | Red, RAL 3000 |
| Type of fastening | Through-hole mounting |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Ambient temperature, operation | -20 ... 55 °C |
| Ambient temperature, storage | -30 ... 75 °C |
| Degree of protection | IP 67 |
| Protection class | III |
| Approvals | cUR us |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270904 |
| ECLASS 8.0 | 27270904 |
| ECLASS 9.0 | 27270904 |
| ECLASS 10.0 | 27270904 |
| ECLASS 11.0 | 27270904 |
| ECLASS 12.0 | 27270903 |
| ECLASS 13.0 | 27270903 |
| ECLASS 14.0 | 27270903 |
| ECLASS 15.0 | 27270903 |
| ETIM 5.0 | EC002719 |
| ETIM 6.0 | EC002719 |
| ETIM 7.0 | EC002719 |
| ETIM 8.0 | EC002719 |
| ETIM 9.0 | EC002719 |
| ETIM 10.0 | EC002719 |