HRTR 25B/44-S-S12

Diffuse sensor with background suppression

Part no.: 50115149

Icon Icon Icon
Results list: 1 products found
HT25C.S/4P-M12
Diffuse sensor with background suppression
Part no.: 50134239
  • Series: 25C
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0 ... 0.5 m
  • Design: Cubic
Part no.: 50134239

2 Working Days

Series 25B
Operating principle Diffuse reflection principle with background suppression
Special version Small light spot (S)
Operating range Guaranteed operating range
Operating range, white 90% 0 ... 0.6 m
Operating range, gray 18% 0.005 ... 0.48 m
Operating range, black 6% 0.005 ... 0.4 m
Operating range limit 0 ... 1 m
Operating range limit Typical operating range
Beam path Focused
Light source LED, Red
Wavelength 620 nm
Transmitted-signal shape Pulsed
Light spot size [at sensor distance] 6 mm x 6 mm
Type of light spot geometry Rectangular
Focus Fixed
Focal distance 200 mm
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 15 mA
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Transistor, PNP
Switching principle Light switching
Switching element Transistor, PNP
Switching principle Dark switching
Switching frequency 1,000 Hz
Response time 2 ms
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Plastic
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 15 mm x 38.9 mm x 28.7 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 15 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls Multiturn potentiometer
Ambient temperature, operation -30 ... 55 °C
Ambient temperature, storage -30 ... 60 °C
Degree of protection IP 66
IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ETIM 5.0 EC002719
ETIM 6.0 EC002719
3D-CAD model - zip
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf