HT10L1.3/L6T-M12
Diffuse sensor with background suppression
| Series | 10 |
| Operating principle | Diffuse reflection principle with background suppression |
| Application | Compartment fine positioning Exact object positioning Push-through protection in pallet warehouse |
| Special version | 2 independent switching outputs Teach input |
| Operating range | Guaranteed operating range |
| Operating range, white 90% | 0.05 ... 8 m |
| Operating range, black 6% | 0.05 ... 3.5 m |
| Operating range limit, white 90% | 0.05 ... 8 m |
| Beam path | Collimated |
| Light source | Laser, Red |
| Wavelength | 658 nm |
| Laser class | 1, IEC/EN 60825-1:2014 |
| Transmitted-signal shape | Pulsed |
| Light spot size [at sensor distance] | 7 mm x 7 mm [7,000 mm] |
| Type of light spot geometry | Rectangular |
| Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
| Supply voltage UB | 18 ... 30 V, DC |
| Residual ripple | 0 ... 15 %, From UB |
| Open-circuit current | 0 ... 150 mA |
| Number of teach inputs | 1 Piece(s) |
| Type | Teach input |
| Function | Range adjustment |
| Number of digital switching outputs | 2 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, Push-pull |
| Switching principle | IO-Link / light switching (PNP)/dark switching (NPN) |
| Switching element | Transistor, Push-pull |
| Switching principle | Light switching (PNP)/dark switching (NPN) |
| Switching frequency | 40 Hz |
| Response time | 50 ms |
| Readiness delay | 300 ms |
| Type | IO-Link |
| COM mode | COM2 |
| Min. cycle time | COM2 = 2.3 ms |
| Frame type | 2.1 |
| Port type | A |
| Specification | V1.1 |
| SIO-mode support | Yes |
| Process data IN | 1 byte |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Teach input Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Plastic |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 25 mm x 65 mm x 55 mm |
| Housing material | Plastic |
| Lens cover material | Glass |
| Net weight | 70 g |
| Housing color | Red |
| Type of fastening | Through-hole mounting Via optional mounting device |
| Type of display | LED |
| Number of LEDs | 5 Piece(s) |
| Operational controls | Membrane keyboard |
| Function of the operational control | Range adjustment |
| Ambient temperature, operation | -40 ... 50 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Degree of protection | IP 67 |
| Protection class | III |
| Approvals | c UL US |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270904 |
| ECLASS 8.0 | 27270904 |
| ECLASS 9.0 | 27270904 |
| ECLASS 10.0 | 27270904 |
| ECLASS 11.0 | 27270904 |
| ECLASS 12.0 | 27270903 |
| ECLASS 13.0 | 27270903 |
| ECLASS 14.0 | 27270903 |
| ECLASS 15.0 | 27270903 |
| ECLASS 16.0 | 27270903 |
| ETIM 5.0 | EC002719 |
| ETIM 6.0 | EC002719 |
| ETIM 7.0 | EC002719 |
| ETIM 8.0 | EC002719 |
| ETIM 9.0 | EC002719 |
| ETIM 10.0 | EC002719 |
| UNSPSC 26.08 | 39121528 |