HT23-60F/4

Diffuse sensor with background suppression

Part no.: 50155349

2 Working Days

Icon Icon Icon Icon
Series 23
Operating principle Diffuse reflection principle with background suppression
Special version Permanently set range
Black-white error < 15% up to 200 mm
Operating range Guaranteed operating range
Operating range, white 90% 0.005 ... 0.06 m
Operating range limit, white 90% 0.005 ... 0.06 m
Operating range limit Typical operating range
Permanently set operating range 0.06 m
Beam path Focused
Light source LED, Red
Wavelength 645 nm
Transmitted-signal shape Pulsed
LED group Exempt group (in acc. with EN 62471)
Type of light spot geometry Round
Focus Fixed
Focal distance 200 mm
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC, Incl. residual ripple
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 15 mA
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Switching element Transistor, PNP
Switching principle Light switching
Switching frequency 1,000 Hz
Response time 0.5 ms
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Cable
Cable length 2,000 mm
Sheathing material PUR
Cable color Black
Number of conductors 3 -wire
Wire cross section 0.14 mm²
Dimension (W x H x L) 11.4 mm x 34.2 mm x 18.3 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 50 g
Housing color Black
Red
Type of fastening Via optional mounting device
Recommended tightening torque for M3 fastening 0.9 N·m
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls Multiturn potentiometer
Function of the operational control Range adjustment
Ambient temperature, operation -40 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ECLASS 16.0 27270903
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
ETIM 8.0 EC002719
ETIM 9.0 EC002719
ETIM 10.0 EC002719
3D-CAD model - zip
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf