HT25C/6G-200-M8
Diffuse sensor with background suppression
| Series | 25C | 
| Operating principle | Diffuse reflection principle with background suppression | 
| Black-white error | < 10% up to 400 mm | 
| Operating range | Guaranteed operating range | 
| Operating range, white 90% | 0 ... 1.2 m | 
| Operating range, gray 18% | 0.005 ... 0.75 m | 
| Operating range, black 6% | 0.005 ... 0.65 m | 
| Operating range limit | 0 ... 1.2 m | 
| Operating range limit | Typical operating range | 
| Adjustment range | 50 ... 1,200 mm | 
| Light source | LED, Red | 
| Wavelength | 640 nm | 
| Transmitted-signal shape | Pulsed | 
| LED group | Exempt group (in acc. with EN 62471) | 
| Protective circuit | Polarity reversal protection Short circuit protected | 
| Supply voltage UB | 10 ... 30 V, DC, Incl. residual ripple | 
| Residual ripple | 0 ... 15 %, From UB | 
| Open-circuit current | 0 ... 20 mA | 
| Number of digital switching outputs | 2 Piece(s) | 
| Type | Digital switching output | 
| Switching element | Transistor, Push-pull | 
| Switching principle | Light switching (PNP)/dark switching (NPN) | 
| Switching element | Transistor, Push-pull | 
| Switching principle | Dark switching (PNP)/light switching (NPN) | 
| Switching frequency | 1,000 Hz | 
| Response time | 0.5 ms | 
| Readiness delay | 300 ms | 
| Number of connections | 1 Piece(s) | 
| Function | Signal OUT Voltage supply | 
| Type of connection | Cable with connector | 
| Cable length | 200 mm | 
| Sheathing material | PUR | 
| Cable color | Black | 
| Wire cross section | 0.2 mm² | 
| Thread size | M8 | 
| Type | Male | 
| Material | PUR | 
| No. of pins | 4 -pin | 
| Dimension (W x H x L) | 15 mm x 42.7 mm x 30 mm | 
| Housing material | Plastic | 
| Plastic housing | ABS | 
| Lens cover material | Plastic | 
| Net weight | 33 g | 
| Housing color | Red | 
| Type of fastening | Through-hole mounting with M4 thread Via optional mounting device | 
| Compatibility of materials | ECOLAB | 
| Type of display | LED | 
| Number of LEDs | 2 Piece(s) | 
| Operational controls | Multiturn potentiometer | 
| Function of the operational control | Range adjustment | 
| Ambient temperature, operation | -40 ... 60 °C | 
| Ambient temperature, storage | -40 ... 70 °C | 
| Degree of protection | IP 67 IP 69K | 
| Protection class | III | 
| Approvals | c UL US | 
| Standards applied | IEC 60947-5-2 | 
| Customs tariff number | 85365019 | 
| ECLASS 5.1.4 | 27270904 | 
| ECLASS 8.0 | 27270904 | 
| ECLASS 9.0 | 27270904 | 
| ECLASS 10.0 | 27270904 | 
| ECLASS 11.0 | 27270904 | 
| ECLASS 12.0 | 27270903 | 
| ECLASS 13.0 | 27270903 | 
| ECLASS 14.0 | 27270903 | 
| ECLASS 15.0 | 27270903 | 
| ETIM 5.0 | EC002719 | 
| ETIM 6.0 | EC002719 | 
| ETIM 7.0 | EC002719 | 
| ETIM 8.0 | EC002719 | 
| ETIM 9.0 | EC002719 | 
| ETIM 10.0 | EC002719 | 
 
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
                         
                         
                         
                                             
                                             
                                             
                     
                     
                     
                             
                             
                             
                             
                            