ISS 218MM/44-8E0-S12

Inductive switch

Part no.: 50141483

2 Working Days

Icon Icon Icon
Series 218
type. operating range limit Sn 8 mm
Operating range Sa 0 ... 6.48 mm
Special version Antivalent
MTTF 850 years
Protective circuit Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 10 ... 36 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 16 mA
Temperature drift, max. (in % of Sr) 19 %
Repeatability, max. (in % of Sr) 10 %
Switching hysteresis 20 %
Number of digital switching outputs 2 Piece(s)
Voltage type DC
Switching current, max. 200 mA
Residual current, max. 0.05 mA
Voltage drop ≤ 2 V
Switching element Transistor, PNP
Switching principle NO contact – Antivalent
Switching element Transistor, PNP
Switching principle NC contact – Antivalent
Switching frequency 1,500 Hz
Readiness delay 50 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 4 -pin
Encoding A-coded
Design Cylindrical
Dimension (Ø x L) 18 mm x 54 mm
Thread size M18 x 1 mm
Type of installation Embedded/flush
Metal housing Nickel-plated brass
Sensing face material Plastic, Polybutylene (PBT)
Net weight 30 g
Housing color Gray
Silver
Type of fastening Mounting thread
Standard measuring plate 24 x 24 mm², Fe360
Werkstoff Gehäuse
Metal
Type of display LED
Number of LEDs 1 Piece(s)
Ambient temperature, operation -25 ... 70 °C
Ambient temperature, storage -30 ... 80 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Test procedure for EMC in accordance with standard EN 61000-4-2, -3, -4, -8
Aluminum 0.5
Stainless steel 0.7
Copper 0.3
Brass 0.5
Fe360 steel 1
Customs tariff number 85365080
ECLASS 5.1.4 27270101
ECLASS 8.0 27270101
ECLASS 9.0 27270101
ECLASS 10.0 27270101
ECLASS 11.0 27270101
ECLASS 12.0 27274001
ECLASS 13.0 27274001
ECLASS 14.0 27274001
ECLASS 15.0 27274001
ECLASS 16.0 27274001
ETIM 5.0 EC002714
ETIM 6.0 EC002714
ETIM 7.0 EC002714
ETIM 8.0 EC002714
ETIM 9.0 EC002714
ETIM 10.0 EC002714
UNSPSC 26.08 39122230
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf