KB 301-3000-MA200

Interconnection cable

Part no.: 50120463

Available immediately

Icon
Suitable for interface RS 232
Type of connection Socket connector
No. of pins 32 -pin
Connector, LED No
Type of connection JST ZHR connector
No. of pins 6
10 -pin
Sheathing color Black
Shielded Yes
Cable design Interconnection cable
Cable length 3,000 mm
Sheathing material PVC
Suitability for drag chains No
Net weight 371 g
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ECLASS 14.0 27060311
ECLASS 15.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf