KB-ROD4 plus-10000

Interconnection cable

Part no.: 50106906

2 Working Days

Type of connection Sub-D
Type Female
No. of pins 9 -pin
Version Axial
Type of connection Connector
Thread size M12
Type Male
No. of pins 5 -pin
Encoding A-coded
Version Axial
Shielded Yes
Cable design Interconnection cable
Cable length 10,000 mm
Sheathing material PUR
Net weight 482 g
Customs tariff number 85444290
ECLASS 5.1.4 27069190
ECLASS 8.0 27069190
ECLASS 9.0 27069190
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ECLASS 14.0 27060311
ECLASS 15.0 27060311
ECLASS 16.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855