KB-ROD4PC-3000

Service line

Part no.: 50038069

2 Working Days

Type of connection Sub-D
Type Male
No. of pins 9 -pin
Version Axial
Type of connection Sub-D
Type Female
No. of pins 9 -pin
Version Axial
Shielded Yes
Cable design Interconnection cable
Cable length 3,000 mm
Sheathing material PVC
Net weight 136 g
Customs tariff number 85444290
ECLASS 5.1.4 27069190
ECLASS 8.0 27069190
ECLASS 9.0 27069190
ECLASS 10.0 27060313
ECLASS 11.0 27060313
ECLASS 12.0 27060313
ECLASS 13.0 27060313
ECLASS 14.0 27060313
ECLASS 15.0 27060313
ECLASS 16.0 27060313
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855