KB-Service-3000

Service line

Part no.: 50110155

2 Working Days

Application Oil and lubricant resistant
Type of connection Connector
Thread size M12
Type Male
No. of pins 5 -pin
Encoding A-coded
Version Axial
Connector, LED No
Type of connection Sub-D
Type Female
No. of pins 9 -pin
Version Axial
Sheathing color Black
Shielded Yes
Cable design Interconnection cable
Cable length 3,000 mm
Sheathing material PVC
Suitability for drag chains No
Net weight 144 g
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060313
ECLASS 11.0 27060313
ECLASS 12.0 27060313
ECLASS 13.0 27060313
ECLASS 14.0 27060313
ECLASS 15.0 27060313
ECLASS 16.0 27060313
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
UNSPSC 26.08 26121600
EPLAN macro - edz