KD 095-5A-PG9

Connector

Part no.: 50081461

2 Working Days

Icon
Operating voltage Max. 125 V AC/DC
Rated operating current 4,000 mA
Number of connections 1 Piece(s)
Type of connection Connector
Thread size M12
Type Female
Material Metal
Handle body material Plastic
No. of pins 5 -pin
Encoding A-coded
Version Axial
Type of connection Screw terminal
Permissible conductor cross section 0.14 ... 0.75 mm²
Design Cylindrical
Dimension (Ø x L) 20 mm x 52.5 mm
Net weight 23 g
Ambient temperature, operation -25 ... 85 °C
Degree of protection IP 67
Customs tariff number 85369010
ECLASS 5.1.4 27279201
ECLASS 8.0 27440102
ECLASS 9.0 27069190
ECLASS 10.0 27440102
ECLASS 11.0 27440102
ECLASS 12.0 27440116
ECLASS 13.0 27440116
ECLASS 14.0 27440116
ECLASS 15.0 27440116
ECLASS 16.0 27440116
ETIM 5.0 EC002635
ETIM 6.0 EC002635
ETIM 7.0 EC002635
ETIM 8.0 EC002635
ETIM 9.0 EC002635
ETIM 10.0 EC002635
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf