KD U-M12-HA-P1-030

Connection cable

Part no.: 50146481

2 Working Days

Icon Icon
Application Oil and lubricant resistant
Operating voltage Max. 30 V AC/DC
Type of connection Connector
Thread size M12
Type Female
No. of pins 17 -pin
Encoding A-coded
Connector, LED No
Lock Screw fitting, nickel-plated diecast zinc, recommended torque 0.4 Nm, self-locking
Type of connection Open end
Number of conductors 17 Piece(s)
Sheathing color Black
Shielded No
Silicone-free Yes
Cable length 3,000 mm
Sheathing material PUR
Wire insulation PP
Suitability for drag chains Yes
Traverse rate Max. 3m/s with horiz. traverse path of 5m and max. acceleration of 10m/s²
Properties of the outer sheathing Free of CFC, cadmium, silicone, halogen and lead, matt, low-adhesion, abrasion-resistant, easily machine-processable
Resistance of the outer sheathing Hydrolysis and microbe resistant, good oil, gasoline and chemical resistance in accordance with VDE 0472 part 803 test B, flame retardant in accordance with UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2
Net weight 197 g
Bending cycles 400,000 Piece(s)
Bending radius, flexible laying, min. Min. 7.5 x cable diameter
Bending radius, stationary laying, min. Min. 7.5 x cable diameter
Ambient temperature, operation, flexible use -5 ... 80 °C
Ambient temperature, operation, stationary use -40 ... 80 °C
Degree of protection IP 67
IP 68
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ECLASS 14.0 27060311
ECLASS 15.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
EPLAN macro - edz