KDS S-M12-5A-M12-5W-V1-010
Interconnection cable
| Application | Chemical resistant | 
| Type of connection | Connector | 
| Thread size | M12 | 
| Type | Female | 
| No. of pins | 5 -pin | 
| Encoding | A-coded | 
| Version | Axial | 
| Connector, LED | No | 
| Type of connection | Connector | 
| Thread size | M12 | 
| Type | Male | 
| No. of pins | 5 -pin | 
| Encoding | A-coded | 
| Version | Angled | 
| Sheathing color | Black | 
| Shielded | Yes | 
| Silicone-free | Yes | 
| Cable design | Interconnection cable | 
| Cable length | 1,000 mm | 
| Sheathing material | PVC | 
| Wire insulation | PVC | 
| Suitability for drag chains | No | 
| Properties of the outer sheathing | Free of CFC, cadmium, silicone and lead, easily machine-processable | 
| Resistance of the outer sheathing | Good oil, gasoline and chemical resistance, flame retardant in accordance with UL 1581 VW1 / CSA FT1 | 
| Width across flats | 13 mm | 
| Net weight | 73 g | 
| Bending radius, flexible laying, min. | Min. 10 x cable diameter | 
| Bending radius, stationary laying, min. | Min. 10 x cable diameter | 
| Degree of protection | IP 65 IP 67 | 
| Approvals | c UL US | 
| UL file number | E366145 | 
| Customs tariff number | 85444290 | 
| ECLASS 5.1.4 | 27279201 | 
| ECLASS 8.0 | 27279218 | 
| ECLASS 9.0 | 27060311 | 
| ECLASS 10.0 | 27060311 | 
| ECLASS 11.0 | 27060311 | 
| ECLASS 12.0 | 27060311 | 
| ECLASS 13.0 | 27060311 | 
| ECLASS 14.0 | 27060311 | 
| ECLASS 15.0 | 27060311 | 
| ETIM 5.0 | EC001855 | 
| ETIM 6.0 | EC001855 | 
| ETIM 7.0 | EC001855 | 
| ETIM 8.0 | EC001855 | 
| ETIM 9.0 | EC001855 | 
| ETIM 10.0 | EC001855 | 
 
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
             
                                             
                             
                            