LMSMA35500024KH10M16

Rotary encoder

Part no.: 50144568

2 Working Days

Icon
Series CMS 7xxi
Type Incremental rotary encoder
Resolution 100 p/r
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Type HTL
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 8 -pin
Encoding A-coded
Design Cylindrical
Housing material Metal
Metal housing Aluminum
Net weight 1,275 g
Housing color Silver
Flange type Clamping flange
Design Solid shaft with flattening
Dimension (Ø x L) 10 mm
Dimension (Ø x L) 20 mm
Start-up torque 0.01 N·m
Shaft load - axial 120 N
Shaft load - radial 220 N
Ambient temperature, operation -10 ... 50 °C
Ambient temperature, storage -10 ... 50 °C
Degree of protection IP 65
Standards applied IEC 61000-6-2:2016, IEC 61000-6-4:2016 + A1
Test procedure for vibration in accordance with standard 10g IEC 68-2-6 (10…2000 Hz)
Customs tariff number 90318020
ECLASS 5.1.4 27270501
ECLASS 8.0 27270501
ECLASS 9.0 27270501
ECLASS 10.0 27270501
ECLASS 11.0 27270501
ECLASS 12.0 27270501
ECLASS 13.0 27270501
ECLASS 14.0 27270501
ECLASS 15.0 27270501
ETIM 5.0 EC001486
ETIM 6.0 EC001486
ETIM 7.0 EC001486
ETIM 8.0 EC001486
ETIM 9.0 EC001486
ETIM 10.0 EC001486
3D-CAD model - zip
Data sheet - pdf
Data sheet - Dimensioned drawing - pdf