LMSMA35A00024KH10M16
Rotary encoder
| Series | CMS 7xxi |
| Type | Incremental rotary encoder |
| Resolution | 50 p/r |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 10 ... 30 V, DC |
| Type | HTL |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 8 -pin |
| Encoding | A-coded |
| Design | Cylindrical |
| Housing material | Metal |
| Metal housing | Aluminum |
| Net weight | 1,275 g |
| Housing color | Silver |
| Flange type | Clamping flange |
| Design | Solid shaft with flattening |
| Dimension (Ø x L) | 10 mm |
| Dimension (Ø x L) | 20 mm |
| Start-up torque | 0.01 N·m |
| Shaft load - axial | 120 N |
| Shaft load - radial | 220 N |
| Ambient temperature, operation | -10 ... 50 °C |
| Ambient temperature, storage | -10 ... 50 °C |
| Degree of protection | IP 65 |
| Standards applied | IEC 61000-6-2:2016, IEC 61000-6-4:2016 + A1 |
| Test procedure for vibration in accordance with standard | 10g IEC 68-2-6 (10…2000 Hz) |
| Customs tariff number | 90318020 |
| ECLASS 5.1.4 | 27270501 |
| ECLASS 8.0 | 27270501 |
| ECLASS 9.0 | 27270501 |
| ECLASS 10.0 | 27270501 |
| ECLASS 11.0 | 27270501 |
| ECLASS 12.0 | 27270501 |
| ECLASS 13.0 | 27270501 |
| ECLASS 14.0 | 27270501 |
| ECLASS 15.0 | 27270501 |
| ECLASS 16.0 | 27270501 |
| ETIM 5.0 | EC001486 |
| ETIM 6.0 | EC001486 |
| ETIM 7.0 | EC001486 |
| ETIM 8.0 | EC001486 |
| ETIM 9.0 | EC001486 |
| ETIM 10.0 | EC001486 |