LS5BPP/XX-200-M12
Throughbeam photoelectric sensor transmitter
| Series | 5B | 
| Operating principle | Throughbeam principle | 
| Device type | Transmitter | 
| Operating range | 0 ... 12.5 m (guaranteed operating range) | 
| Operating range limit | 0 ... 17.5 m (typical operating range) | 
| Light source | Power PinPoint® LED, Red | 
| Wavelength | 645 nm | 
| Transmitted-signal shape | Pulsed | 
| LED group | Exempt group (in acc. with EN 62471) | 
| Protective circuit | Polarity reversal protection Short circuit protected  | 
                                
| Supply voltage UB | 10 ... 30 V, DC, Incl. residual ripple | 
| Residual ripple | 0 ... 15 %, From UB | 
| Open-circuit current | 0 ... 20 mA | 
| Readiness delay | 300 ms | 
| Number of connections | 1 Piece(s) | 
| Function | Signal IN Voltage supply  | 
                                
| Type of connection | Cable with connector | 
| Cable length | 200 mm | 
| Sheathing material | PVC | 
| Cable color | Black | 
| Number of conductors | 3 -wire | 
| Wire cross section | 0.14 mm² | 
| Thread size | M12 | 
| Type | Male | 
| Material | Plastic | 
| No. of pins | 4 -pin | 
| Encoding | A-coded | 
| Dimension (W x H x L) | 11 mm x 32.4 mm x 20 mm | 
| Housing material | Plastic | 
| Plastic housing | PC-ABS | 
| Lens cover material | Plastic | 
| Net weight | 40 g | 
| Housing color | Black Red  | 
                                
| Type of fastening | Two M3 threaded sleeves Via optional mounting device  | 
                                
| Compatibility of materials | ECOLAB | 
| Type of display | LED | 
| Number of LEDs | 2 Piece(s) | 
| Ambient temperature, operation | -40 ... 60 °C | 
| Ambient temperature, storage | -40 ... 70 °C | 
| Degree of protection | IP 67 | 
| Protection class | III | 
| Approvals | c UL US | 
| Standards applied | IEC 60947-5-2 | 
| Customs tariff number | 85365019 | 
| ECLASS 5.1.4 | 27270901 | 
| ECLASS 8.0 | 27270901 | 
| ECLASS 9.0 | 27270901 | 
| ECLASS 10.0 | 27270901 | 
| ECLASS 11.0 | 27270901 | 
| ECLASS 12.0 | 27270901 | 
| ECLASS 13.0 | 27270901 | 
| ECLASS 14.0 | 27270901 | 
| ECLASS 15.0 | 27270901 | 
| ETIM 5.0 | EC002716 | 
| ETIM 6.0 | EC002716 | 
| ETIM 7.0 | EC002716 | 
| ETIM 8.0 | EC002716 | 
| ETIM 9.0 | EC002716 | 
| ETIM 10.0 | EC002716 |