LSIS 472i M43-I1-H

Smart camera

Part no.: 50131439

Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.

Results list: 1 products found
IPS 408i FIX-F2-102-I3-G-H
Smart camera
Part no.: 50142215
  • Application: Double compartment depth
  • Series: IPS 400i
  • Interface: Ethernet
  • Special version: Heating
Part no.: 50142215

2 Working Days

Series LSIS 472i
Application Double compartment depth
Single compartment depth
Special version Heating
Software functions Compartment fine positioning
Focus adjustment
Working range 50 ... 10,000 mm
Light source LED, Infrared
Transmitted-signal shape pulsed, continuously
Camera resolution, horizontal 752 px
Camera resolution, vertical 480 px
Focal length 8 mm
Frame rate (images per second), max. 50 pieces per second
Electronic shutter speed 0.054 ... 20 ms
Camera type Monochrome
Protective circuit Overtemperature protection
Overvoltage protection
Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 18 ... 30 V, DC
Number of inputs/outputs selectable 8 Piece(s)
Voltage type, outputs DC
Switching voltage, outputs Typ. UB / 0 V
Voltage type, inputs DC
Switching voltage, inputs Typ. UB / 0 V
Type Ethernet, RS 232
Function Process
Architecture Client
Server
Address assignment DHCP
Manual address assignment
Transmission speed 10 Mbit/s
100 Mbit/s
Function Process
Service
Switch functionality None
Transmission protocol TCP/IP , UDP
Number of connections 3 Piece(s)
Function Configuration interface
Data interface
Service interface
Type of connection Connector
Designation on device SERVICE
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Function Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Designation on device PWR
Thread size M12
Type Male
Material Metal
No. of pins 8 -pin
Encoding A-coded
Function Data interface
Signal IN
Signal OUT
Type of connection Connector
Designation on device BUS OUT
Thread size M12
Type Female
Material Metal
No. of pins 8 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 75 mm x 55 mm x 113 mm
Housing material Metal
Metal housing Diecast aluminum
Lens cover material Glass
Net weight 500 g
Housing color Black, RAL 9005
Red, RAL 3000
Type of fastening Dovetail grooves
Mounting thread
Via optional mounting device
Type of display LED
Monochromatic graphical display, 128x64 pixel
Number of LEDs 2 Piece(s)
Type of configuration Via web browser
Operational controls Membrane keyboard
Ambient temperature, operation -35 ... 45 °C
Ambient temperature, storage -20 ... 70 °C
Relative humidity (non-condensing) 0 ... 90 %
Degree of protection IP 65
IP 67
Protection class III
Test procedure for EMC in accordance with standard EN 61000-6-2:2005
EN 61000-6-4:2001
Test procedure for shock in accordance with standard IEC 60068-2-27, test Ea
Test procedure for continuous shock in accordance with standard IEC 60068-2-29, test Eb
Test procedure for vibration in accordance with standard IEC 60068-2-6, test Fc
US patents US 8,288,706 B
Customs tariff number 90318020
ECLASS 5.1.4 27310101
ECLASS 8.0 27310101
ECLASS 9.0 27310201
ECLASS 10.0 27310101
ECLASS 11.0 27310101
ECLASS 12.0 27310101
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
ETIM 8.0 EC002550
3D-CAD model - zip
EPLAN macro - edz
Package insert - pdf
Operating instructions - pdf
Operating instructions - Application Note - pdf
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf