LSS 55.H2O,200-S12

Throughbeam photoelectric sensor transmitter

Part no.: 50127771

Icon Icon Icon Icon Icon Icon
Results list: 1 products found
LS55CI.H2O/77-200-M12
Throughbeam photoelectric sensor transmitter
Part no.: 50148183
  • Series: 55C
  • Operating principle: Throughbeam principle
  • Operating range, max.: 0 ... 64 m
  • Design: Cubic
Part no.: 50148183

Available immediately

Series 55
Operating principle Throughbeam principle
Device type Transmitter
Application Detection of aqueous liquids (water sensor)
Special version All stainless steel housing
Operating range 0 ... 64 m (guaranteed operating range)
Operating range limit 0 ... 80 m (typical operating range)
Beam path Divergent
Light source LED, Infrared
Wavelength 1,450 nm
Transmitted-signal shape Pulsed
LED group Exempt group (in acc. with EN 62471)
Type of light spot geometry Round
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 20 mA
Number of digital switching inputs 2 Piece(s)
Type Digital switching input
Function Sensitivity adjustment
Function Sensitivity adjustment
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal IN
Voltage supply
Type of connection Cable with connector
Cable length 200 mm
Sheathing material PUR
Cable color Black
Wire cross section 0.2 mm²
Thread size M12
Type Male
Material Stainless steel
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 14 mm x 35.5 mm x 25 mm
Housing material Stainless steel
Stainless steel housing AISI 316L
Lens cover material Plastic with scratch-resistant Indium protective coating
Net weight 60 g
Housing color Silver
Type of fastening Through-hole mounting
Via optional mounting device
Compatibility of materials CleanProof+
ECOLAB
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -30 ... 55 °C
Ambient temperature, storage -30 ... 55 °C
Degree of protection IP 67
IP 69K
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270901
ECLASS 8.0 27270901
ECLASS 9.0 27270901
ECLASS 10.0 27270901
ECLASS 11.0 27270901
ECLASS 12.0 27270901
ECLASS 13.0 27270901
ECLASS 14.0 27270901
ETIM 5.0 EC002716
ETIM 6.0 EC002716
ETIM 7.0 EC002716
ETIM 8.0 EC002716
ETIM 9.0 EC002716
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB / CleanProof+ - pdf
Certificate - ECOLAB - pdf