LSSR 3B.8-S8

Throughbeam photoelectric sensor transmitter

Part no.: 50108509

Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.

Results list: 1 products found
LS3C/8X-M8
Throughbeam photoelectric sensor transmitter
Part no.: 50137173
  • Series: 3C
  • Operating principle: Throughbeam principle
  • Operating range, max.: 0.05 ... 8.5 m
  • Design: Cubic
Part no.: 50137173

Available immediately

Series 3B
Operating principle Throughbeam principle
Device type Transmitter
Special version Activation input
Operating range 0.05 ... 8.5 m (guaranteed operating range)
Operating range limit 0.05 ... 10 m (typical operating range)
Beam path Divergent
Light source LED, Red
Wavelength 620 nm
Transmitted-signal shape Pulsed
LED group 2
Light spot size [at sensor distance] 4 mm [100 mm]
Type of light spot geometry Round
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 14 mA
Number of activation inputs 1 Piece(s)
Type Activation input
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal IN
Voltage supply
Type of connection Connector
Thread size M8
Type Male
Material Metal
No. of pins 4 -pin
Dimension (W x H x L) 11 mm x 32 mm x 17 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 10 g
Housing color Red, RAL 3000
Type of fastening Through-hole mounting
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -30 ... 55 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270901
ECLASS 9.0 27270901
ETIM 5.0 EC002716
ETIM 6.0 EC002716
3D-CAD model - zip
EC declaration of conformity - pdf
Certificate - ECOLAB - pdf