LSSRL 8.9-S12

Throughbeam photoelectric sensor transmitter

Part no.: 50036358

Delivery time approx. 8 business days
Icon Icon Icon Icon Icon Icon Icon Icon
Series 8
Operating principle Throughbeam principle
Device type Transmitter
Operating range 0 ... 60 m (guaranteed operating range)
Operating range limit 0 ... 100 m (typical operating range)
Light source Laser, Red
Wavelength 670 nm
Laser class 2, IEC/EN 60825-1:2014
Mean life expectancy of laser 50,000 h
Transmitted-signal shape Pulsed
Type of light spot geometry Oval
Focus Adjustable
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 35 mA
Readiness delay 100 ms
Number of connections 1 Piece(s)
Function Voltage supply
Type of connection Connector, Turning, 90°
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Dimension (W x H x L) 15 mm x 48 mm x 38 mm
Housing material Metal
Metal housing Zinc
Lens cover material Glass
Net weight 70 g
Housing color Red
Type of fastening Dovetail grooves
Mounting thread
Through-hole mounting
Via optional mounting device
Compatibility of materials ECOLAB
Type of display LED
Operational controls Multiturn potentiometer
Ambient temperature, operation -10 ... 40 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
IP 69K
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270901
ECLASS 8.0 27270901
ECLASS 9.0 27270901
ECLASS 10.0 27270901
ECLASS 11.0 27270901
ECLASS 12.0 27270901
ECLASS 13.0 27270901
ECLASS 14.0 27270901
ECLASS 15.0 27270901
ECLASS 16.0 27270901
ETIM 5.0 EC002716
ETIM 6.0 EC002716
ETIM 7.0 EC002716
ETIM 8.0 EC002716
ETIM 9.0 EC002716
ETIM 10.0 EC002716
UNSPSC 26.08 39121528
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf