LSSU 8-S12
Ultrasonic throughbeam sensor transmitter
| Series | 8 |
| Operating principle | Throughbeam principle |
| Operating range | 0 ... 0.8 m |
| Operating range | Guaranteed operating range |
| Ultrasonic frequency | 300 kHz |
| Shape of sound lobe | standard |
| Direction of beam | Front |
| Supply voltage UB | 20 ... 30 V, DC |
| Residual ripple | From UB |
| Switching frequency | 250 Hz |
| Function | Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Design | Cubic |
| Dimension (W x H x L) | 15 mm x 15 mm x 38 mm |
| Housing material | Metal |
| Metal housing | Diecast zinc |
| Net weight | 70 g |
| Type of fastening | Dovetail grooves Mounting thread Through-hole mounting Via optional mounting device |
| Type of display | LED |
| Number of LEDs | 1 Piece(s) |
| Operational controls | Step switch |
| Ambient temperature, operation | -25 ... 70 °C |
| Ambient temperature, storage | -40 ... 80 °C |
| Degree of protection | IP 67 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 8.0 | 27272801 |
| ECLASS 9.0 | 27272801 |
| ETIM 5.0 | EC001847 |
| ETIM 6.0 | EC001847 |