MA-CR
Module
| Type | Adapter circuit board for laboratory and test purposes |
| Suitable for | CR5x CR100 DCR 5x DCR 40 |
| Type | RS 232 |
| Type of connection | Sub-D |
| Type of connection | Terminal |
| Type of connection | Molex connector |
| Type of connection | Plug connector |
| Net weight | 89 g |
| Customs tariff number | 85340019 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27440320 |
| ECLASS 9.0 | 19200502 |
| ECLASS 10.0 | 27440320 |
| ECLASS 11.0 | 27440320 |
| ECLASS 12.0 | 27440320 |
| ECLASS 13.0 | 27440320 |
| ECLASS 14.0 | 27440320 |
| ECLASS 15.0 | 27440320 |
| ECLASS 16.0 | 27440320 |
| ETIM 5.0 | EC000313 |
| ETIM 6.0 | EC000313 |
| ETIM 7.0 | EC000313 |
| ETIM 8.0 | EC000313 |
| ETIM 9.0 | EC000313 |
| ETIM 10.0 | EC000313 |