MC330-S2-A
Actuator
| Design | Cylindrical |
| Dimension (Ø x L) | 30 mm x 13 mm |
| Housing material | Plastic |
| Plastic housing | Glass fiber reinforced (PPS), self-extinguishing |
| Net weight | 21 g |
| Housing color | Red |
| Type of fastening | Through-hole mounting |
| Distance to other magnetic sensors, min. | 50 mm |
| Ambient temperature, operation | -20 ... 70 °C |
| Customs tariff number | 85051990 |
| ECLASS 5.1.4 | 27279217 |
| ECLASS 8.0 | 27279217 |
| ECLASS 9.0 | 27272404 |
| ECLASS 10.0 | 27272404 |
| ECLASS 11.0 | 27272404 |
| ECLASS 12.0 | 27274002 |
| ECLASS 13.0 | 27274002 |
| ECLASS 14.0 | 27274002 |
| ECLASS 15.0 | 27274002 |
| ECLASS 16.0 | 27274002 |
| ETIM 5.0 | EC001487 |
| ETIM 6.0 | EC001487 |
| ETIM 7.0 | EC001487 |
| ETIM 8.0 | EC001487 |
| ETIM 9.0 | EC001487 |
| ETIM 10.0 | EC001487 |