MC388-S1-C02M12-A
Magnetically coded sensor
| Series | MC388 |
| Functions | Integration in control circuits up to category4 in accordance with EN ISO 13849-1 Safety system in combination with an evaluation unit such as the MSI-MC310 safety relay or the MSI 400 safety controller. |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | Up to 4, depending on evaluation, 1 sensor connected, EN ISO 13849-1 |
| B10d | 20,000,000 number of cycles |
| Protective circuit | Current limitation Short circuit protected,Via e.g. MSI-MC310, MSI 400 |
| Contact allocation | 1NC + 1NO |
| Contact type | Reed contacts (magnetically sensitive) |
| Requirement on the voltage supply when used acc. to cULus (UL 508) | Class 2 Circuits |
| Max. switching voltage | 27 V AC/DC |
| Switching current, max. | 500 mA |
| Response time | 3 ms |
| Number of connections | 1 Piece(s) |
| Function | Contact connection |
| Type of connection | Cable with connector |
| Cable length | 200 mm |
| Sheathing material | PVC |
| Cable color | Gray |
| Wire cross section | 0.35 mm² |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Design | Cubic |
| Dimension (W x H x L) | 25 mm x 13 mm x 88 mm |
| Housing material | Plastic |
| Plastic housing | Glass fiber reinforced (PPS), self-extinguishing |
| Net weight | 134 g |
| Housing color | Red |
| Type of fastening | Through-hole mounting |
| Installation position | Arbitrary, provided housing markings are aligned |
| Switch type | Type 4 interlock device, contactless actuation, EN ISO 14119 |
| Approach actuation directions | 3-dimensional |
| Mechanical life time | 10,000,000 actuation cycles |
| External actuator | Magnetically coded |
| Cut-out point (OFF), min. | 13 mm |
| Assured cut-out distance (Sar), min. | 30 mm |
| Assured cut-in distance (Sao), max. | 6 mm |
| Switching tolerance (without ferromagnetic materials in immediate vicinity) | -1 ... 1 mm |
| Distance to other magnetic sensors, min. | 50 mm |
| Approach speed, min. | 0.05 m/s |
| Ambient temperature, operation | -20 ... 70 °C |
| Degree of contamination | 3, EN 60947-1 |
| Degree of protection | IP 67 |
| Approvals | TÜV Süd (with suitable safety relay) c UL US |
| Test procedure for EMC in accordance with standard | EN 60947-5-3 EN 61000-6-2 EN 61000-6-3 |
| Test procedure for oscillation in accordance with standard | EN 60947-5-3 |
| Test procedure for shock in accordance with standard | EN 60947-5-3 |
| Customs tariff number | 90328900 |
| ECLASS 5.1.4 | 27272402 |
| ECLASS 8.0 | 27272402 |
| ECLASS 9.0 | 27272402 |
| ECLASS 10.0 | 27272402 |
| ECLASS 11.0 | 27272402 |
| ECLASS 12.0 | 27274401 |
| ECLASS 13.0 | 27274401 |
| ECLASS 14.0 | 27274401 |
| ECLASS 15.0 | 27274401 |
| ECLASS 16.0 | 27274401 |
| ETIM 5.0 | EC002544 |
| ETIM 6.0 | EC002544 |
| ETIM 7.0 | EC002544 |
| ETIM 8.0 | EC002544 |
| ETIM 9.0 | EC002544 |
| ETIM 10.0 | EC002544 |
| UNSPSC 26.08 | 39122205 |