MC388-S2C5-A

Magnetically coded sensor

Part no.: 63001021

Available immediately

Icon Icon
Series MC388
Functions Integration in control circuits up to category4 in accordance with EN ISO 13849-1
Safety system in combination with an evaluation unit such as the MSI-SR-LC21 safety relay or the MSI 400 safety controller.
Mission time 20 years, EN ISO 13849-1
Category Up to 4, depending on evaluation, 1 sensor connected, EN ISO 13849-1
B10d 20,000,000 number of cycles
Protective circuit Current limitation
Short circuit protected,Via e.g. MSI-MC311, MSI 400
Contact allocation 2NO
Contact type Reed contacts (magnetically sensitive)
Requirement on the voltage supply when used acc. to cULus (UL 508) Class 2 Circuits
Max. switching voltage 27 V AC/DC
Switching current, max. 100 mA
Built-in fuse 100 mA (per safety contact)
Response time 3 ms
Number of connections 1 Piece(s)
Function Contact connection
Type of connection Cable with wire-end sleeves
Cable length 5,000 mm
Sheathing material PVC
Cable color Gray
Number of conductors 4 -wire
Wire cross section 0.35 mm²
Design Cubic
Dimension (W x H x L) 25 mm x 13 mm x 88 mm
Housing material Plastic
Plastic housing Glass fiber reinforced (PPS), self-extinguishing
Net weight 353 g
Housing color Red
Type of fastening Through-hole mounting
Installation position Arbitrary, provided housing markings are aligned
Switch type Type 4 interlock device, contactless actuation, EN ISO 14119
Approach actuation directions 3-dimensional
Mechanical life time 10,000,000 actuation cycles
External actuator Magnetically coded
Cut-out point (OFF), min. 19 mm
Assured cut-out distance (Sar), min. 22 mm
Assured cut-in distance (Sao), max. 9 mm
Switching tolerance (without ferromagnetic materials in immediate vicinity) -1 ... 1 mm
Distance to other magnetic sensors, min. 50 mm
Approach speed, min. 0.05 m/s
Ambient temperature, operation -20 ... 70 °C
Degree of contamination 3, EN 60947-1
Degree of protection IP 67
Approvals TÜV Süd (with suitable safety relay)
c UL US
Test procedure for EMC in accordance with standard EN 60947-5-3
EN 61000-6-2
EN 61000-6-3
Test procedure for oscillation in accordance with standard EN 60947-5-3
Test procedure for shock in accordance with standard EN 60947-5-3
Customs tariff number 90328900
ECLASS 5.1.4 27272402
ECLASS 8.0 27272402
ECLASS 9.0 27272402
ECLASS 10.0 27272402
ECLASS 11.0 27272402
ECLASS 12.0 27274401
ECLASS 13.0 27274401
ECLASS 14.0 27274401
ECLASS 15.0 27274401
ETIM 5.0 EC002544
ETIM 6.0 EC002544
ETIM 7.0 EC002544
ETIM 8.0 EC002544
ETIM 9.0 EC002544
ETIM 10.0 EC002544
3D-CAD model - MC388-S2C5-A - zip
EPLAN macro - edz
EC declaration of conformity - pdf