MLD500-XT3/A

Multiple light beam safety device transmitter

Part no.: 66501601

Delivery time approx. 25 business days
Icon Icon Icon Icon Icon Icon Icon
Series MLD 500
Device type Transmitter
Functions Range reduction
Integrated laser alignment aid No
Type 4, IEC/EN 61496
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
MTTFd 204 years, EN ISO 13849-1
Mission time 20 years, EN ISO 13849-1
Operating range 20 ... 70 m
Number of beams 3 Piece(s)
Beam spacing 400 mm
Light source LED, Infrared
Wavelength 850 nm
Transmitted-signal shape Pulsed
LED risk group Exempt group (in acc. with EN 62471:2008)
Supply voltage UB 26.5 ... 31.6 V
Current consumption from AS-i circuit 50 mA
Type AS-Interface Safety at Work
Function Process
AS-i profile S-7.B.1
Slave address 1..31 programmable, default=0
Cycle time acc. to AS-i specifications Max. 5 ms ms
Number of connections 1 Piece(s)
Function Machine interface
Type of connection Connector
Thread size M12
Material Metal
No. of pins 5 -pin
Dimension (W x H x L) 52 mm x 900 mm x 64.7 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic / PMMA
Material of end caps Diecast zinc
Net weight 2,000 g
Housing color Yellow, RAL 1021
Type of fastening Groove mounting
Swivel mount
Type of display LED
Number of LEDs 3 Piece(s)
Ambient temperature, operation -30 ... 55 °C
Ambient temperature, storage -40 ... 75 °C
Relative humidity (non-condensing) 0 ... 95 %
Degree of protection IP 67
Protection class III
Approvals TÜV Süd
c TÜV NRTL US
c UL US
US patents US 6,418,546 B
US 7,741,595 B
Customs tariff number 85365019
ECLASS 5.1.4 27272703
ECLASS 8.0 27272703
ECLASS 9.0 27272703
ECLASS 10.0 27272703
ECLASS 12.0 27272703
ECLASS 13.0 27272703
ECLASS 14.0 27272703
ECLASS 15.0 27272703
ETIM 5.0 EC001832
ETIM 6.0 EC001832
ETIM 7.0 EC001832
ETIM 8.0 EC001832
ETIM 9.0 EC001832
ETIM 10.0 EC001832
3D-CAD model - MLD500-XT3/A - zip
CADENAS PARTcommunity
EPLAN macro - edz
Application information - pdf
Package insert - pdf
Operating instructions - MLD 300, MLD 500 - pdf
Data sheet - pdf
Product brochure - Safety at Leuze - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - TÜV Süd - pdf
Certificate - c TÜV NRTL US - pdf
Certificate - c CSA US - pdf
Certificate - pdf